Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
Kraus
Description
Series 3560 Conveyor roller/idler - Driven Roller with Round Belt Drive - without KRAUS Logo
Bill of material
3560-SV50x1.5-B8-F-100-ZZ
Series
3560
Tube diameter
Ø50x1.5
Ø60x1.5
mm
Tube material
Galvanized steel
Plain steel
PVC sleeve
No PVC
Soft PVC sleeve 63° Shore silver-gray, WS=1.0mm
Soft PVC sleeve 63° Shore silver-gray, WS=1.5mm
Soft PVC sleeve 63° Shore silver-gray, WS=2.0mm
Soft PVC sleeve 63° Shore silver-gray, WS=3.0mm
Soft PVC sleeve 63° Shore silver-gray, WS=5.0mm
Soft PVC sleeve 63 ° Shore black - antistatic, WS = 1.5mm
Soft PVC sleeve 85° Shore black, WS=2mm
PVC sleeve length
0
mm
Axle diameter
8
10
12
14
15
17
SK11
mm
Axle type
Spring axle
Axle with width across flats
Rigid axle
Internal thread
External thread
Axle type size
-
Axle material
Plain steel
Galvanized steel
Stainless steel
Bearing
with ZZ sealing
with 2RS sealing
Stainless steel with 2RS sealing
Fitting length
mm
Tube length
85.0 mm
Roller length
95.0 mm
Axle length
120 mm
Preview - Generation