??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Kraus
Description
Series 2500 Conveyor roller/idler - Driven Gravity Roller with Steel Bearing Plates
Bill of material
2500-SV40x1.5-12-OA-100-ZZ
Series
2500
Tube diameter
mm
Tube material
PVC sleeve
PVC sleeve length
mm
Axle diameter
mm
Axle type
Axle material
Bearing
Axle type size
Fitting length
mm
Enter value for EBL
Fitting length
mm
cm
inch
ft
Tube length
89.0 mm
Roller length
92.0 mm
Axle length
100 mm
EBLX
0
EBLMIN
199
PVCMIN
180.000
Preview - Generation
Preview
Quotation
3D
Dimension
2D