Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
Kraus
Description
HTC lift tables
Bill of material
1300010 - Platform lowered
Description
HTC lift tables
Capacity
500
kg
Platform length
910
mm
Platform width
610
mm
Effective stroke
788
mm
Lift tabe height
162
mm
Lifting time
22
s
Item number
1300010
Item description
Scissor lift table HTCD 500 mini
Position
Platform lowered
Aggregate design
external [LxWxH + 370 x 660 x 882 mm]
engine power
0,75
kW
operating pressure
170
bar
Lifting function
Electrohydraulic
Scissor type
Double scissors
Voltage
3x400
V
Frequency
50
Hz
Control voltage
24
V
Protection class
IP54
stroke cycles
10 lifting cycles per hour in single-shift operation
RAL colour
RAL 1028 yellow
Net Weight
98
kg
Preview - Generation