Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
Kraus
Description
Series 1000 Conveyor roller/idler - Low Friction Roller ø50 with Plastic Bearing Plates
Bill of material
1000-SV50x1.5-6-OA-100
Series
1000
Tube diameter
Ø50x1.5 mm
Tube material
Galvanized steel
Plain steel
Stainless steel
Plastic tube
Blue plastic tube
PVC sleeve
No PVC
Soft PVC sleeve 63° Shore silver-gray, WS=1.0mm
Soft PVC sleeve 63° Shore silver-gray, WS=1.5mm
Soft PVC sleeve 63° Shore silver-gray, WS=2.0mm
Soft PVC sleeve 63° Shore silver-gray, WS=3.0mm
Soft PVC sleeve 63° Shore silver-gray, WS=5.0mm
Soft PVC sleeve 63 ° Shore black - antistatic, WS = 1.5mm
Soft PVC sleeve 85° Shore black, WS=2mm
PVC sleeve length
mm
Axle diameter
6
8
10
12
mm
Axle type
No axle
Spring axle
Axle with width across flats
Rigid axle
External thread
Axle type size
-
Axle material
-
Bearing
Low friction bearing with steel/stainless steel ball raceway
Fitting length
mm
Tube length
86.0 mm
Roller length
93.0 mm
Axle length
100 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D