Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
Kraus
Description
Series 4020 Conveyor roller/idler - Idler - Pallet Gravity Roller with welded massiv Bearing Plates
Bill of material
4020-SV60x5-B20-SW5x10-100-ZZ
Series
4020
Tube diameter
Ø60x5
Ø63.5x2.9
Ø80x5
Ø88.9x2.9
Ø88.9x5
Ø108x3.25
mm
Tube material
Galvanized steel
Plain steel
PVC sleeve
No PVC
Soft PVC sleeve 63° Shore silver-gray, WS=1.5mm
Soft PVC sleeve 63° Shore silver-gray, WS=2.0mm
Soft PVC sleeve 63° Shore silver-gray, WS=3.0mm
Soft PVC sleeve 63° Shore silver-gray, WS=5.0mm
Soft PVC sleeve 85° Shore black, WS=5mm
PVC sleeve length
mm
Axle diameter
20
25
mm
Axle type
Axle with width across flats
Internal thread
External thread
Axle type size
SW5x10
SW6x10
SW8x10
SW10x10
SW12x10
SW14x10
SW15x10
SW17x10
SW19x10
Axle material
Plain steel
Galvanized steel
Stainless steel
Bearing
with ZZ sealing
2RS
Stainless steel with 2RS sealing
Fitting length
mm
Tube length
80.0 mm
Roller length
90.0 mm
Axle length
120 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D