Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
Kraus
Description
Series 4830 Conveyor roller/idler - Driven Roller with Toothed Belt Drive
Bill of material
4830-SV50x1.5-B8-F-100-ZZ
Series
4830
Tube diameter
Ø50x1.5
Ø50x2
Ø50x3
Ø60x1.5
Ø60x2
Ø60x3
Ø80x2
Ø80x3
mm
Tube material
Galvanized steel
Plain steel
Stainless steel
Plastic tube
PVC sleeve
No PVC
Soft PVC sleeve 63° Shore silver-gray, WS=1.0mm
Soft PVC sleeve 63° Shore silver-gray, WS=1.5mm
Soft PVC sleeve 63° Shore silver-gray, WS=2.0mm
Soft PVC sleeve 63° Shore silver-gray, WS=3.0mm
Soft PVC sleeve 63° Shore silver-gray, WS=5.0mm
Soft PVC sleeve 63 ° Shore black - antistatic, WS = 1.5mm
Soft PVC sleeve 85° Shore black, WS=2mm
PVC sleeve length
mm
Axle diameter
8
10
12
14
15
17
SK11
mm
Axle type
Spring axle
Rigid axle
Internal thread
External thread
Axle with width across flats
Axle type size
-
Axle material
Plain steel
Galvanized steel
Stainless steel
Bearing
with ZZ sealing
with 2RS sealing
Stainless steel with 2RS sealing
Fitting length
mm
Tube length
45 mm
Roller length
55 mm
Axle length
120 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D