Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
Kraus
Description
Series 4900 Conveyor roller/idler - Driven Roller for Accumulation
Bill of material
4900-SV50x1.5-B14-IGM8x15-100-ZZ
Series
4900
Drive concept
Poly-vee
Single sprocket
Double sprocket
Tube diameter
Ø50x1.5
Ø50x2
Ø50x3
Ø60x1.5
Ø60x2
Ø60x3
Ø80x2
Ø80x3
mm
Tube material
Galvanized steel
Plain steel
Stainless steel
Plastic tube
PVC sleeve
No PVC
Soft PVC sleeve 63° Shore silver-gray, WS=1.0mm
Soft PVC sleeve 63° Shore silver-gray, WS=1.5mm
Soft PVC sleeve 63° Shore silver-gray, WS=2.0mm
Soft PVC sleeve 63° Shore silver-gray, WS=3.0mm
Soft PVC sleeve 63° Shore silver-gray, WS=5.0mm
Soft PVC sleeve 63 ° Shore black - antistatic, WS = 1.5mm
Soft PVC sleeve 85° Shore black, WS=2mm
PVC sleeve length
0.0
mm
Axle diameter
14 mm
Axle type
Internal thread
Axle type size
IGM8x15
IGM10x20
Axle material
Plain steel
Galvanized steel
Stainless steel
Bearing
with ZZ sealing
with 2RS sealing
Stainless steel with 2RS sealing
Fitting length
mm
Tube length
22.5 mm
Roller length
32.5 mm
Axle length
100 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D