Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
Kraus
Description
Series 500 Conveyor roller/idler - Low Friction Roller ø20 to ø40 with Plastic Bearing Plates
Bill of material
500-SV20x1.5-6-OA-100
Series
500
Tube diameter
Ø20x1.5
Ø30x1.5
Ø40x1.5
mm
Tube material
Galvanized steel
Plain steel
Stainless steel
Plastic tube
Blue plastic tube
PVC sleeve
No PVC
Soft PVC sleeve 63° Shore silver-gray, WS=1.5mm
PVC sleeve length
0.0
mm
Axle diameter
6
8
mm
Axle type
No axle
Spring axle
Axle with width across flats
Rigid axle
External thread
Axle type size
-
Axle material
-
Bearing
Low friction bearing with steel/stainless steel ball raceway
Fitting length
mm
Tube length
79.5 mm
Roller length
95.5 mm
Axle length
100 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D