??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Kraus
Description
Series 6560 Conveyor roller/idler - Conical Rollers with Belt Drive
Bill of material
6560-SV50x1.5-B8-F-156.5-ZZ
Series
6560
Tube diameter
Ø50x1.5 mm
Axle diameter
mm
Tube material
Axle type
Axle type size
Axle material
Bearing
Fitting length
mm
Enter value for EBL
Fitting length
mm
cm
inch
ft
Tube length
141.0 mm
Roller length
151.0 mm
Axle length
176.5 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D