??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Kraus
Description
Series 4500 Conveyor roller/idler - Driven Roller with chain drive 1/2'' Teeth=11 - Welded Single Chain Wheel
Bill of material
4550-SV50x1.5-B15-GA-100-ZZ
Series
4550
Drive selection
Tube diameter
mm
Tube material
PVC sleeve
PVC sleeve length
mm
Flange
Flange 1 position
mm
Flange 2 position
mm
Axle diameter
mm
Axle type
Axle type size
Axle material
Bearing
Fitting length
mm
Enter value for EBL
Fitting length
mm
cm
inch
ft
Tube length
60 mm
Roller length
70 mm
Axle length
120 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D