??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Kraus
Description
Series 5130 Conveyor roller/idler - Pallet Roller with chain drive 3/4'' - Single Chain Wheel
Bill of material
5133-SV80x2-B20-IGM5x15-110-2600-ZZ
Series
5133
Gears selection
Tube diameter
mm
Tube material
PVC sleeve
PVC sleeve length
mm
Flange
Flange 1 position
mm
Flange 2 position
mm
Axle diameter
mm
Axle type
Axle type size
Axle material
Bearing housing
Bearing
Fitting length
mm
Enter value for EBL
Fitting length
mm
cm
inch
ft
Tube length
61.0 mm
Roller length
69.0 mm
Axle length
110 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D