Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
Kraus
Description
Series 2000 Conveyor roller/idler - Low Friction Roller with Steel Bearing Plates
Bill of material
2000-SV30x1.5-6-OA-100
Series
2000
Tube diameter
Ø30x1.5
Ø40x1.5
Ø50x1.5
Ø50x2
Ø60x1.5
Ø60x2
Ø80x2
mm
Tube material
Galvanized steel
Plain steel
Stainless steel
PVC sleeve
No PVC
Soft PVC sleeve 63° Shore silver-gray, WS=1.0mm
Soft PVC sleeve 63° Shore silver-gray, WS=2.0mm
PVC sleeve length
0
mm
Axle diameter
6
8
10
mm
Axle type
No axle
Spring axle
Axle with width across flats
Rigid axle
External thread
Axle type size
-
Axle material
-
Bearing
Conical bearing with steel ball raceway
Fitting length
mm
Tube length
93.0 mm
Roller length
95.0 mm
Axle length
100 mm
Preview - Generation