Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
Kraus
Description
Series 3000 Conveyor roller/idler - Driven Gravity Roller with Plastic Bearing Plates
Bill of material
3000-SV30x1.5-8-OA-100-ZZ
Series
3000
Tube diameter
Ø30x1.5
Ø40x1.5
Ø50x1.5
Ø50x2
Ø50x3
Ø60x1.5
Ø60x2
Ø60x3
mm
Tube material
Galvanized steel
Plain steel
Stainless steel
Plastic tube
Blue plastic tube
PVC sleeve
No PVC
Soft PVC sleeve 63° Shore silver-gray, WS=1.0mm
Soft PVC sleeve 63° Shore silver-gray, WS=2.0mm
PVC sleeve length
0.0
mm
Axle diameter
8
10
12
mm
Axle type
No axle
Spring axle
Axle with width across flats
Rigid axle
Internal thread
External thread
Axle type size
-
Axle material
-
Bearing
with ZZ sealing
with 2RS sealing
Stainless steel with 2RS sealing
Fitting length
mm
Tube length
84.0 mm
Roller length
94.0 mm
Axle length
100 mm
Preview - Generation